(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc Parking Tool Rotor

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,650.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ABX102
ABX103
ABX104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Details Type Mass
(g)

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 34 Rotor (A/B) 70

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 30 Rotor (C/D) 60

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 34 Rotor (E/F) 70

Basic Specifications

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension W1(mm)
    11
  • Dimension W2(mm)
    16

Product Description

[Features]
· Compatible with 6 types of brake pistons with 3 types of rotors.
· Small outer diameter enables mounting from notched sections of calipers.
· Precisely cast dedicated shape matches the piston shape so that selecting the applicable rotor is easy. Rotor claws firmly grip the disc.

Part Number
ABX102
ABX103
ABX104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Details Type Mass
(g)

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 34 Rotor (A/B) 70

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 30 Rotor (C/D) 60

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 34 Rotor (E/F) 70

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1