- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Disc Brake Piston Tool (Wide Plate)
(i)Caution
- Since the opening dimensions of opposing 2-piston brake calipers are smaller than the tool, it cannot be used while the brake calipers are attached to the vehicle. Use is possible when brake calipers are removed from the vehicle.
Specifications of ACB-12
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 184
-
- Thickness(mm)
- Plate: 5
-
- Width(mm)
- 90
-
- Port opening(mm)
- 10 to 87
-
- Dimension ℓ(mm)
- 150
-
- Dimension H(mm)
- 120
-
- Mass(g)
- 1,400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,897.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 184
-
- Thickness(mm)
- Plate: 5
-
- Width(mm)
- 90
-
- Port opening(mm)
- 10 to 87
-
- Dimension ℓ(mm)
- 150
-
- Dimension H(mm)
- 120
-
- Mass(g)
- 1,400
Product Description
[Applications]
· Compressing disc brake pistons (opposing 4-piston type).
[Scope]
· Suitable for single piston calipers, parallel piston calipers, opposing piston calipers and opposing 4-piston calipers in mini cars to small trucks (2 t class). (Not suitable for use with parking brake integrated brake calipers.)
Specifications of ACB-12
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 184
-
- Thickness(mm)
- Plate: 5
-
- Width(mm)
- 90
-
- Port opening(mm)
- 10 to 87
-
- Dimension ℓ(mm)
- 150
-
- Dimension H(mm)
- 120
-
- Mass(g)
- 1,400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,897.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?