- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Disc Brake Piston Tool ABX10
Specifications of ABX10
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 155
-
- Width(mm)
- 86
-
- Dimension ℓ(mm)
- 125
-
- Dimension H(mm)
- 117
-
- Mass(g)
- 1,000
-
- Features
- Plate opening value: 10 to 75 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,729.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 155
-
- Width(mm)
- 86
-
- Dimension ℓ(mm)
- 125
-
- Dimension H(mm)
- 117
-
- Mass(g)
- 1,000
-
- Features
- Plate opening value: 10 to 75 mm
Product Description
[Applications]
· Compressing disc brake pistons (single piston / 2-piston type).
[Features]
· Use plates A and B accordingly for use with various models.
[Scope]
· Compatible with single piston calipers, parallel piston calipers and opposed 2-piston calipers for mini cars to small trucks (2 t class). (Not suitable for use with parking brake integrated brake calipers.)
Specifications of ABX10
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 155
-
- Width(mm)
- 86
-
- Dimension ℓ(mm)
- 125
-
- Dimension H(mm)
- 117
-
- Mass(g)
- 1,000
-
- Features
- Plate opening value: 10 to 75 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,729.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?