(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Brake Piston Tool (For Single Piston)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AB-11

  • Product Type
    Brake Related
  • Overall Length(mm)
    122
  • Width(mm)
    36
  • Dimension ℓ(mm)
    125
  • Dimension H(mm)
    86
  • Mass(g)
    345
  • Features
    Plate opening value: 12 to 77 mm
Part Number
AB-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    122
  • Width(mm)
    36
  • Dimension ℓ(mm)
    125
  • Dimension H(mm)
    86
  • Mass(g)
    345
  • Features
    Plate opening value: 12 to 77 mm

Product Description

[Applications]
· Compressing disc brake pistons (single piston type).
[Features]
· Can be used so that plate contacts the entire surface regardless of whether the arm is high or low.
· Center screw has a ball, making it rotate smoothly.
[Scope]
· Compatible with single piston calipers for mini cars to small trucks (2 t class). (Not suitable for use with parking brake integrated brake calipers.)

Specifications of AB-11

  • Product Type
    Brake Related
  • Overall Length(mm)
    122
  • Width(mm)
    36
  • Dimension ℓ(mm)
    125
  • Dimension H(mm)
    86
  • Mass(g)
    345
  • Features
    Plate opening value: 12 to 77 mm
Part Number
AB-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1