(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C Type Washer Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABX-31

  • Product Type
    Brake Related
  • Overall Length(mm)
    203
  • Mass(g)
    230
  • Overall Width(mm)
    62
Part Number
ABX-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,865.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    203
  • Mass(g)
    230
  • Overall Width(mm)
    62

Product Description

[Applications]
· Removing and attaching C type washers.
[Features]
· Dedicated claw for improved workability.
· Speedily remove the C-washer by spreading it with the claw cleats and pushing it out from the flat side.

Specifications of ABX-31

  • Product Type
    Brake Related
  • Overall Length(mm)
    203
  • Mass(g)
    230
  • Overall Width(mm)
    62
Part Number
ABX-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,865.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1