(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hubcap Pliers, HP-45130

Hubcap Pliers, HP-45130

You can add up to 6 items to the comparison list.

Loading...

Specifications of HP-45130

  • Product Type
    Tire-Related
  • Overall Length(mm)
    490
  • Port opening(mm)
    Maximum 130
  • Mass(g)
    1,350
Part Number
HP-45130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,160.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    490
  • Port opening(mm)
    Maximum 130
  • Mass(g)
    1,350

Product Description

[Features]
·Since the claws bite into parallel, the hub cap is not easily damaged and can be easily removed
·Since the blade width can be adjusted in 6 steps, it can be applied to compact to medium-sized trucks
[Applications]
·Hubcap removal

Specifications of HP-45130

  • Product Type
    Tire-Related
  • Overall Length(mm)
    490
  • Port opening(mm)
    Maximum 130
  • Mass(g)
    1,350
Part Number
HP-45130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,160.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1