(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

12.7 sq. Wheel Nut Dedicated Torque Wrench Set 103 N·m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use after checking the manufacturer specified torque.

Specifications of TWCMPA221

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7 sq.
  • Overall Length(mm)
    423
  • Head width(mm)
    40
  • Set Content
    12.7 sq. Wheel Nut Dedicated Torque Wrench 103 N·m: WCMPA103, 12.7 sq. Wheel Nut Dedicated Socket 21 mm: B38Z-21H
  • Number of Gear Teeth
    36
  • Trusco Code
    807-0908
  • Mass(g)
    1,300
  • Features
    Union Mechanism, Power Fit
Part Number
TWCMPA221
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,004.32

KTC HANDTOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7 sq.
  • Overall Length(mm)
    423
  • Head width(mm)
    40
  • Set Content
    12.7 sq. Wheel Nut Dedicated Torque Wrench 103 N·m: WCMPA103, 12.7 sq. Wheel Nut Dedicated Socket 21 mm: B38Z-21H
  • Number of Gear Teeth
    36
  • Trusco Code
    807-0908
  • Mass(g)
    1,300
  • Features
    Union Mechanism, Power Fit

Product Description

[Applications]
· Dedicated single-function type torque wrench for automotive wheel nuts.
· Suitable only for tightening in the clockwise direction. (Not compatible with reverse screws).
[Applications]
· WCMPA085: Regulated Torque 85 N·m (Suzuki, Nissan compact cars)
· WCMPA103: Regulated Torque 103 N·m (Toyota, Daihatsu)
· WCMPA108: Regulated Torque 108 N·m (Nissan, Honda)
[Features]
· High precision torque management can be set with manufacturerspecified dedicated settings for each torque.
· The total length is set to 420 mm, the optimal length to prevent interference with the tires and hands.
· The set torque can be distinguished by the color of the neck cover.
· Work time is shortened by adopting a ratchet head (36 gears).

Specifications of TWCMPA221

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7 sq.
  • Overall Length(mm)
    423
  • Head width(mm)
    40
  • Set Content
    12.7 sq. Wheel Nut Dedicated Torque Wrench 103 N·m: WCMPA103, 12.7 sq. Wheel Nut Dedicated Socket 21 mm: B38Z-21H
  • Number of Gear Teeth
    36
  • Trusco Code
    807-0908
  • Mass(g)
    1,300
  • Features
    Union Mechanism, Power Fit
Part Number
TWCMPA221
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,004.32

KTC HANDTOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1