(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel Cap Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AH101

  • Product Type
    Tire-Related
  • Overall Length(mm)
    350
  • Dimension D(mm)
    40
  • Dimension ℓ(mm)
    215
  • Dimension A(mm)
    1.3
  • Dimension B(mm)
    20
  • Mass(g)
    200
Part Number
AH101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,817.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    350
  • Dimension D(mm)
    40
  • Dimension ℓ(mm)
    215
  • Dimension A(mm)
    1.3
  • Dimension B(mm)
    20
  • Mass(g)
    200

Product Description

[Applications]
· Removing wheel caps for automobiles.
[Features]
· Thin shape is easy to insert between wheel rim and wheel cap and does not cause scratches.
· With angle for making work easy.
· Uses plastic grip which fits hand.

Specifications of AH101

  • Product Type
    Tire-Related
  • Overall Length(mm)
    350
  • Dimension D(mm)
    40
  • Dimension ℓ(mm)
    215
  • Dimension A(mm)
    1.3
  • Dimension B(mm)
    20
  • Mass(g)
    200
Part Number
AH101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,817.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1