(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12.7 Sq. Impact Wrench Socket For Aluminum Wheel Ornamental Nut

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • In terms of structure, the load bearing capacity is low since it is made exclusively for aluminum wheels. Tighten with the torque specified by each manufacturer.
  • From :
    ฿ 1,470.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ABP4-17ALP
ABP4-19ALP
ABP4-21ALP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 1,470.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 49 17 21 26 50

฿ 1,505.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 52 19 24 28.5 60

฿ 1,549.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 21 27 31 70

Basic Specifications

  • Product Type
    Tire-Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.
  • Dimension D2(mm)
    29
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026

Product Description

[Features]
· Use this wrench to tighten and loosen ornamental nuts on aluminum wheels. Thin type with minimum outer diameter, having a rubber cushion to protect ornamental nuts from damage.

Part Number
ABP4-17ALP
ABP4-19ALP
ABP4-21ALP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 1,470.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 49 17 21 26 50

฿ 1,505.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 52 19 24 28.5 60

฿ 1,549.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - 21 27 31 70

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1