(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strut Spring Compressor Large Arm (Outer Diameter 135 to 220)

Strut Spring Compressor Large Arm (Outer Diameter 135 to 220)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • The spring compressor must be operated only by a Class 3 chassis mechanic or a worker with comparable qualifications in Japan.
    · The strut spring compressor is designed so that the fracture mechanism in the drive provided at the center screw bolt section breaks if an abnormal load is applied on the spring compressor during work. Never tighten the compressor tighter than required. Do not attempt to weld, etc., a broken rupture mechanism. Always contact KTC for repairs.
    · Never use this product with an impact wrench.
  • This strut spring compressor is designed for use with strut types in Japanese vehicles.

Specifications of AS10-3

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Large arm/outer diameter 135 to 220
  • Mass(g)
    2,500
Part Number
AS10-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,719.00

฿ 28,575.20

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Large arm/outer diameter 135 to 220
  • Mass(g)
    2,500

Product Description

[Features]
· Service part for Strut Spring Compressor AS10.

Specifications of AS10-3

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Large arm/outer diameter 135 to 220
  • Mass(g)
    2,500
Part Number
AS10-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,719.00

฿ 28,575.20

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1