(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strut Spring Compressor Standard Arm (Outer Diameter 90 To 170)

Strut Spring Compressor Standard Arm (Outer Diameter 90 To 170)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The spring compressor must be operated only by a Class 3 chassis mechanic or a worker with comparable qualifications in Japan.
    · The strut spring compressor is designed so that the fracture mechanism in the drive provided at the center screw bolt section breaks if an abnormal load is applied on the spring compressor during work. Never tighten the compressor tighter than required. Do not attempt to weld, etc., a broken rupture mechanism. Always contact KTC for repairs.
    · Never use this product with an impact wrench.
  • This strut spring compressor is designed for use with strut types in Japanese vehicles.

Specifications of AS10-2

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Standard arm/outer diameter 90 to 170
  • Mass(g)
    2,200
Part Number
AS10-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 28,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Standard arm/outer diameter 90 to 170
  • Mass(g)
    2,200

Product Description

[Features]
· Service part for Strut Spring Compressor AS10.

Specifications of AS10-2

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    Standard arm/outer diameter 90 to 170
  • Mass(g)
    2,200
Part Number
AS10-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 28,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1