(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Front Hub Puller Arm For Large Vehicle

Front Hub Puller Arm For Large Vehicle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,772.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AS354-3
AS354-4
AS354-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 6,772.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M20

฿ 7,032.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M22

฿ 7,292.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M24

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    180
  • Wrench Flats(mm)
    32

Product Description

[Features]
· Service part for Front Hub Puller for Large Vehicle AS354. (Includes 2 pcs)

Part Number
AS354-3
AS354-4
AS354-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 6,772.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M20

฿ 7,032.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M22

฿ 7,292.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) M24

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1