(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Front Hub Puller For Large Vehicle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AS354

  • Product Type
    Generic Tool
  • Set Content
    Front hub puller for large vehicles, main body: 1 pc, arm M20: 2 pcs, center bolt: 1 pc, arm M22: 2 pcs, arm M24: 2 pcs, metal case (W380 × D240 × H75)
  • Size
    Main body: 380 × 50 × 50 mm
  • Mass(g)
    12,000
Part Number
AS354 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,765.00

฿ 27,812.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Set Content
    Front hub puller for large vehicles, main body: 1 pc, arm M20: 2 pcs, center bolt: 1 pc, arm M22: 2 pcs, arm M24: 2 pcs, metal case (W380 × D240 × H75)
  • Size
    Main body: 380 × 50 × 50 mm
  • Mass(g)
    12,000

Product Description

[Applications]
· Removing front wheel hubs on large vehicles.
[Scope]
· Front wheel hubs on large vehicles (4 t or larger) that meet the following conditions.
 · 6, 8 or 10-hole (6 or 8 holes: JIS method, 10 holes: ISO method) wheel
· P.C.D 222.25 mm to 335 mm
· Hub bolt size M20 × 1.5, M22 × 1.5, M24 × 1.5
[Features]
· Puller is attached to hub bolt for removal so that aluminum wheels, etc., will not be damaged.
· L and R stamped on arm body for quick identification of left and right.
· Hub bolt sizes are M20, M22 and M24. Can identify bolt sizes by the number of lines. (M20: 1 line, M22: 2 lines, M24: 3 lines)

Specifications of AS354

  • Product Type
    Generic Tool
  • Set Content
    Front hub puller for large vehicles, main body: 1 pc, arm M20: 2 pcs, center bolt: 1 pc, arm M22: 2 pcs, arm M24: 2 pcs, metal case (W380 × D240 × H75)
  • Size
    Main body: 380 × 50 × 50 mm
  • Mass(g)
    12,000
Part Number
AS354 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,765.00

฿ 27,812.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1