(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rear Hub Puller For Large Vehicle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AS353

  • Product Type
    Generic Tool
  • Set Content
    Rear hub puller for large vehicle, main body: 1 pc, center bolt: 1 bolt, spacer: 1 pc, metal case (W245 × D140 × H60)
  • Size
    Main body: 220 × 54 × 50 mm
  • Mass(g)
    3,500
Part Number
AS353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,572.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Set Content
    Rear hub puller for large vehicle, main body: 1 pc, center bolt: 1 bolt, spacer: 1 pc, metal case (W245 × D140 × H60)
  • Size
    Main body: 220 × 54 × 50 mm
  • Mass(g)
    3,500

Product Description

[Applications]
· Removing rear wheel hubs on large vehicles.
[Scope]
· Rear wheel hubs on large vehicles (4 t or larger) that meet the following conditions.
 · 8 or 10 holes (number of axle shaft mounting bolts)
· P.C.D 140 mm to 188 mm
· Axle shaft mounting bolt size M12 to M16
[Features]
· Vehicle's axle shaft mounting bolts are used so that aluminum wheels, etc., will not be damaged.
· Just tighten with an offset wrench or socket (27 mm width across flats) and a drive tool.

Specifications of AS353

  • Product Type
    Generic Tool
  • Set Content
    Rear hub puller for large vehicle, main body: 1 pc, center bolt: 1 bolt, spacer: 1 pc, metal case (W245 × D140 × H60)
  • Size
    Main body: 220 × 54 × 50 mm
  • Mass(g)
    3,500
Part Number
AS353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,572.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1