- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Housing Nut Wrench (For Hexagon / Octagon Nut)
Specifications of AS351
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 197
-
- Thickness(mm)
- 96
-
- Insertion Angle(mm)
- 19.0 sq.
-
- Wrench Flats(mm)
- Hexagon knob: 17
-
- Width(mm)
- 94
-
- Set Content
- Housing nut wrench (for hexagon / octagon nut), metal case (W245 × D140 × H110)
-
- Mass(g)
- 4,000
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 28,299.00
฿ 22,639.20
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 197
-
- Thickness(mm)
- 96
-
- Insertion Angle(mm)
- 19.0 sq.
-
- Wrench Flats(mm)
- Hexagon knob: 17
-
- Width(mm)
- 94
-
- Set Content
- Housing nut wrench (for hexagon / octagon nut), metal case (W245 × D140 × H110)
-
- Mass(g)
- 4,000
Product Description
[Applications]
· Tightening and loosening rear housing nuts of large vehicles.
[Scope]
· Rear housing nuts used in large vehicles (4 t and larger).
Hexagon: Width across flats 85 mm to 130 mm
Octagon: Width across flats 90 mm to 125 mm
[Features]
· Special claw shape supports both hexagon and octagon bolts.
· Special claw shape securely holds the sides of the nut.
· Just turn the hexagon knob with an offset wrench or drive tool with a 17 mm width across flats.
Specifications of AS351
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 197
-
- Thickness(mm)
- 96
-
- Insertion Angle(mm)
- 19.0 sq.
-
- Wrench Flats(mm)
- Hexagon knob: 17
-
- Width(mm)
- 94
-
- Set Content
- Housing nut wrench (for hexagon / octagon nut), metal case (W245 × D140 × H110)
-
- Mass(g)
- 4,000
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 28,299.00
฿ 22,639.20
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?