(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boot Band Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.

Specifications of AS405

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Port opening(mm)
    Maximum width: 14
  • Grip Width(mm)
    ø36
  • Mass(g)
    750
  • Full height(mm)
    80
Part Number
AS405
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,245.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Port opening(mm)
    Maximum width: 14
  • Grip Width(mm)
    ø36
  • Mass(g)
    750
  • Full height(mm)
    80

Product Description

[Applications]
· Dedicated tool for clamp type boot bands on drive shafts used in automobiles.
[Scope]
· Compatible with mini to passenger cars equipped with clamp type boot bands. (Compatible with import vehicles)
[Features]
· Clamp the boot band easily just by screwing in the center bolt.
· Compatible with ratchet handle, etc., for quick operations using light force. (Hexagon width across flats 14 mm)
· Center bolt is flanged so the wrench does not deviate even when using offset wrench.
· Handle grip is made of non-slip plastic.
· Clamping section adopted a claw shape that does not rise up.

Specifications of AS405

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Port opening(mm)
    Maximum width: 14
  • Grip Width(mm)
    ø36
  • Mass(g)
    750
  • Full height(mm)
    80
Part Number
AS405
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,245.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1