(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boot Band Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AS402

  • Product Type
    Generic Tool
  • Overall Length(mm)
    193
  • Dimension T(mm)
    11
  • Dimension B1(mm)
    24
  • Dimensions B2(mm)
    41
  • Mass(g)
    260
Part Number
AS402
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,880.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    193
  • Dimension T(mm)
    11
  • Dimension B1(mm)
    24
  • Dimensions B2(mm)
    41
  • Mass(g)
    260

Product Description

[Applications]
· Cutting drive shaft boot bands and cutting boots.
[Scope]
· Stainless steel boot bands for drive shaft in mini cars to passenger cars.
· Rubber drive shaft boot.
[Features]
· Can cut the boot band while it is attached.
 Boots can also be cut, enabling work to be completed quickly.
· After cutting the band, the boot can be cut without exchanging tools.
· The spring opens the jaws easily, and the stopper ensures compact storage.
 Pressing the stopper while handles are gripped fixes the handles in a closed state for convenient storage.

Specifications of AS402

  • Product Type
    Generic Tool
  • Overall Length(mm)
    193
  • Dimension T(mm)
    11
  • Dimension B1(mm)
    24
  • Dimensions B2(mm)
    41
  • Mass(g)
    260
Part Number
AS402
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,880.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1