- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Slide Hammer Puller Hub Puller (For 6 Holes)
Specifications of AS309
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 138
-
- Mass(g)
- 2,500
-
- Features
- Applicable hub: P.C.D 140 mm M14
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,634.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 138
-
- Mass(g)
- 2,500
-
- Features
- Applicable hub: P.C.D 140 mm M14
Product Description
[Applications]
· Removing axle shafts, removing brake drums and extruding drive shafts.
[Scope]
· 6-hole type hub for vehicles.
[Features]
· Deep hole design makes this product compatible with front free-wheeling hubs for 4WD vehicles.
· Features a 12.7 sq. square drive and a 27 mm width across flats, allowing rotation to be stopped with a drive tool or monkey wrench, etc.
· Can be used with AUD4.
Specifications of AS309
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 138
-
- Mass(g)
- 2,500
-
- Features
- Applicable hub: P.C.D 140 mm M14
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,634.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?