(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tie Rod End Separator (Offset Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AS201

  • Product Type
    Tire-Related
  • Overall Length(mm)
    135
  • Width(mm)
    55
  • Mass(g)
    1,600
  • Full height(mm)
    116
Part Number
AS201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,464.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    135
  • Width(mm)
    55
  • Mass(g)
    1,600
  • Full height(mm)
    116

Product Description

[Applications]
· Separation of tie rod end.
[Features]
· Tough design for increased power.
· Rated output is set to 15 kN (1.5 t) and maximum output is set to 30 kN (3 t).
· Supports a larger output compared to conventional part (KTC BJU-1945).
· Highly durable design.
· The offset shape increases durability.
· Fits various models perfectly.
· Range of opening: 16 mm to 50 mm
· Suitable for tie rod ends used in mini cars to 3 L class automobiles.
· Easy operation increases efficiency.
· Mount and remove just by operating the thrust bolt.
· Perform work easily with drive tools.
· Adopted a 9.5 sq. square drive. Can hold reaction force with drive tools.
· Comes with a "drop-prevention lanyard" for safety.

Specifications of AS201

  • Product Type
    Tire-Related
  • Overall Length(mm)
    135
  • Width(mm)
    55
  • Mass(g)
    1,600
  • Full height(mm)
    116
Part Number
AS201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,464.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1