(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Puller Plate Bolt

Multi Puller Plate Bolt

You can add up to 6 items to the comparison list.

Loading...

Specifications of AS301-18

  • Product Type
    Generic Tool
  • Overall Length(mm)
    34
  • Wrench Flats(mm)
    22
  • Required quantity
    1
  • Features
    M18 × 2 screws
Part Number
AS301-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 739.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    34
  • Wrench Flats(mm)
    22
  • Required quantity
    1
  • Features
    M18 × 2 screws

Product Description

[Features]
· Service part for Multi Puller AS301.

Specifications of AS301-18

  • Product Type
    Generic Tool
  • Overall Length(mm)
    34
  • Wrench Flats(mm)
    22
  • Required quantity
    1
  • Features
    M18 × 2 screws
Part Number
AS301-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 739.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1