Slide Slip Board Set

Caution
- Be sure to read the "instruction manual" and any other necessary documents before use.
· This product must be used by a qualified person (car mechanic or person with similar qualifications.)
· Do not use it for anything other than the intended purpose.
· Do not disassemble or modify.
* AG902 (step board) is not equipped with a slide slip display function. Use ATG92 (side slip board set) or a combination of 2 pieces of AG901 (side slip boards).
Product Description
Easily check the side slip before car inspections
[Applications]
· Simple tester used to check the balance of front wheel toe-in and camber. Just pass the front wheel over the side slip board to display the wheel's side slide (side slip) resulting from travel.
[Scope]
· Mini cars to 2 t class trucks.
· Vehicles equipped with 280 mm or smaller width tires.
[Features]
· Simple type that needs no installation work.
· Compact, lightweight and easy to move.
· Separate type that is compatible with various vehicle widths.
· Short overall length that enables stationing in small spaces.
· Low height (28 mm) and slope make it easy to drive vehicles over the board.
· Placement needle type display that indicates the maximum value.
· Just return the pointer with a finger to adjust to the zero point.
· Display range is 0 to 20 mm/m for both IN and OUT. Compatible with import vehicles.