(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9.5 12.7 Sq. New Flex Extension Wrench

9.5 12.7 Sq. New Flex Extension Wrench

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not connect more than one.

Specifications of BEF3020-950

  • Product Type
    Engine Related
  • Overall Length(mm)
    950
  • Insertion Angle(mm)
    Concave 12.7 sq. × convex 9.5 sq.
  • Trusco Code
    807-0100
  • Mass(g)
    1,000
Part Number
BEF3020-950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,862.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    950
  • Insertion Angle(mm)
    Concave 12.7 sq. × convex 9.5 sq.
  • Trusco Code
    807-0100
  • Mass(g)
    1,000

Product Description

[Features]
· Has a 9.5 sq. swivel type tip.
· Rotates smoothly within 40°.
· [Applications]
· Removing and installing clutch housing bolts.

Specifications of BEF3020-950

  • Product Type
    Engine Related
  • Overall Length(mm)
    950
  • Insertion Angle(mm)
    Concave 12.7 sq. × convex 9.5 sq.
  • Trusco Code
    807-0100
  • Mass(g)
    1,000
Part Number
BEF3020-950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,862.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1