(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12.7 Sq. Drain Plug Socket Set (3 Pc Set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ATC3013

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. drain plug socket (AC301-10, 13, 17)
  • Mass(g)
    245
Part Number
ATC3013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,917.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. drain plug socket (AC301-10, 13, 17)
  • Mass(g)
    245

Product Description

[Applications]
· Dedicated tool for tightening and loosening mission and differential drain (filler) plugs used in Nissan and Subaru vehicles.
[Scope]
· Mainly for Nissan FF manual transmission vehicles (AC301-10)
· Mainly for Nissan manual transmission, rear differential, Subaru 4WD vehicle rear differential (AC301-13)
· Mainly for older Nissan FR manual transmission vehicles (AC301-17)
[Features]
· Adopted 12.7 sq. to support drain plugs tightened with a large torque.
· Main body has a hexagon shape that can be used with a 24 mm offset wrench, etc.

Specifications of ATC3013

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. drain plug socket (AC301-10, 13, 17)
  • Mass(g)
    245
Part Number
ATC3013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,917.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1