(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12.7 Sq. Drain Plug Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 739.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AC301-10
AC301-13
AC301-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension A
(mm)
Mass
(g)

฿ 739.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 31 10.5 70

฿ 1,063.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) 31 13.1 85

฿ 1,094.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 32 17.3 90

Basic Specifications

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Overall Width(mm)
    26.5

Product Description

[Applications]
· Dedicated tool for tightening and loosening mission and differential drain (filler) plugs used in Nissan and Subaru vehicles.
[Scope]
· Mainly for Nissan FF manual transmission vehicles (AC301-10)
· Mainly for Nissan manual transmission, rear differential, Subaru 4WD vehicle rear differential (AC301-13)
· Mainly for older Nissan FR manual transmission vehicles (AC301-17)
[Features]
· Adopted 12.7 sq. to support drain plugs tightened with a large torque.
· Main body has a hexagon shape that can be used with a 24 mm offset wrench, etc.

Part Number
AC301-10
AC301-13
AC301-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension A
(mm)
Mass
(g)

฿ 739.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 31 10.5 70

฿ 1,063.52

KTC HANDTOOL 1 Piece(s) 6 Day(s) 31 13.1 85

฿ 1,094.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 32 17.3 90

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1