(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

19.0 Sq. Head Bolt Flywheel Wrench Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ATBP603

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Insertion Angle(mm)
    19.0 sq.
  • Set Content
    For head bolt (ABP6-14WP), for head bolt / flywheel (ABP6-19WP, 22WP)
  • Mass(g)
    1,600
  • Features
    AMBAC system, power fit, including pin and ring: PR-2833
Part Number
ATBP603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,155.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Insertion Angle(mm)
    19.0 sq.
  • Set Content
    For head bolt (ABP6-14WP), for head bolt / flywheel (ABP6-19WP, 22WP)
  • Mass(g)
    1,600
  • Features
    AMBAC system, power fit, including pin and ring: PR-2833

Product Description

[Applications]
·Dedicated wrench used to attach and detach engine cylinder head bolts and flywheel bolts

Specifications of ATBP603

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Insertion Angle(mm)
    19.0 sq.
  • Set Content
    For head bolt (ABP6-14WP), for head bolt / flywheel (ABP6-19WP, 22WP)
  • Mass(g)
    1,600
  • Features
    AMBAC system, power fit, including pin and ring: PR-2833
Part Number
ATBP603
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,155.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1