(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

19.0 Sq. Head Bolt Flywheel Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,930.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ABP6-14WP
ABP6-17WP
ABP6-19WP
ABP6-22WP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 4,052.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 140 14 15 22.5 400

฿ 2,930.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 90 17 16 26 540

฿ 2,930.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 90 19 16 29 550

฿ 4,210.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 120 22 16 33 650

Basic Specifications

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Insertion Angle(mm)
    19.0 sq.
  • Dimension D2(mm)
    38
  • Features
    AMBAC system, power fit, including pin and ring: PR-2833

Product Description

[Applications]
· Dedicated wrench used when removing or installing the engine cylinder head bolt or flywheel bolt.
[Features]
· 4 sizes that can be used on head bolts and flywheel bolts for Isuzu and Mitsubishi Fuso vehicles.

Part Number
ABP6-14WP
ABP6-17WP
ABP6-19WP
ABP6-22WP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 4,052.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 140 14 15 22.5 400

฿ 2,930.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 90 17 16 26 540

฿ 2,930.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 90 19 16 29 550

฿ 4,210.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 120 22 16 33 650

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1