(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 Sq. Head Bolt Wrench Set

12.7 Sq. Head Bolt Wrench Set

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use with power tools such as impact wrenches.

Specifications of HBD353

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. head bolt wrench: HBD35-8, 10, B360-10
  • Mass(g)
    355
Part Number
HBD353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,060.00

HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. head bolt wrench: HBD35-8, 10, B360-10
  • Mass(g)
    355

Product Description

[Applications]
· Dedicated tool for tightening and loosening the head bolt when removing or mounting the engine cylinder head.

Specifications of HBD353

  • Product Type
    Engine Related
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    12.7 sq. head bolt wrench: HBD35-8, 10, B360-10
  • Mass(g)
    355
Part Number
HBD353
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,060.00

HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1