- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
12.7 Sq. Head Bolt Socket Wrench Set HB352
(i)Caution
- Do not use with power tools such as impact wrenches.
Specifications of HB352
-
- Product Type
- Engine Related
-
- Shape
- Hexagon
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Set Content
- 12.7 sq. head bolt socket: HB35-8, 10
-
- Mass(g)
- 300
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,359.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Engine Related
-
- Shape
- Hexagon
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Set Content
- 12.7 sq. head bolt socket: HB35-8, 10
-
- Mass(g)
- 300
Product Description
[Applications]
· Dedicated tool for tightening and loosening the head bolt when removing or mounting the engine cylinder head.
[Features]
· Has a hexagon rod made of special spring steel to ensure outstanding durability.
· Compatible with 8 mm and 10 mm cap screw bolts (hex socket bolts).
Specifications of HB352
-
- Product Type
- Engine Related
-
- Shape
- Hexagon
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Set Content
- 12.7 sq. head bolt socket: HB35-8, 10
-
- Mass(g)
- 300
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,359.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?