(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Pulley Lock Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.

Specifications of AE82

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Width(mm)
    31
  • Mass(g)
    860
  • Full height(mm)
    110
Part Number
AE82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,335.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Width(mm)
    31
  • Mass(g)
    860
  • Full height(mm)
    110

Product Description

Will securely lock the cam pulley.
Supports smooth replacement of the timing belt.

[Applications]
· This dedicated tool secures 2 cam pulleys and prevents deviation when replacing the timing belt for a DOHC gasoline engine.
[Scope]
· Japanese mini cars and regular passenger cars with DOHC gasoline engines (FF, FR vehicles).
· When using with cam pulleys having a wavy inner shape that are used in some Honda and Mitsubishi vehicles, the pulley may move if external force is applied when the tool is attached.
· May not be mountable on vehicles that are equipped with a variable valve timing function since they have a different shape.
[Features]
· When replacing the timing belt, set before removing the belt to secure the cam pulley position until work is completed.
· Easily mount by operating the knob.
· The offset center bolt ensures space for removing and attaching the timing belt.
· Can be used for vehicles having obstacles between 2 cam pulleys.

Specifications of AE82

  • Product Type
    Engine Related
  • Overall Length(mm)
    175
  • Width(mm)
    31
  • Mass(g)
    860
  • Full height(mm)
    110
Part Number
AE82
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,335.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1