(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Pulley Hold Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.

Specifications of AE81

  • Product Type
    Engine Related
  • Overall Length(mm)
    450
  • Set Content
    Cam pulley hold wrench (main body): 1 pc, straight pin: 2 pcs, flanged pin: 2 pcs
  • Grip Width(mm)
    ø22
  • Mass(g)
    1,100
  • Specifications
    Pin pitch: 23 to 100 mm
Part Number
AE81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,900.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    450
  • Set Content
    Cam pulley hold wrench (main body): 1 pc, straight pin: 2 pcs, flanged pin: 2 pcs
  • Grip Width(mm)
    ø22
  • Mass(g)
    1,100
  • Specifications
    Pin pitch: 23 to 100 mm

Product Description

[Applications]
· Tool dedicated for stopping cam pulleys.
[Scope]
· Pinhole type cam pulley
· Star-shaped cam pulley
[Usage]
· Select 1 of 2 types of pin (straight or flanged) according to the cam pulley shape and attach to arm.
· Contact the pin against the cam pulley, fix rotation and loosen or tighten bolt with wrench, etc.
[Features]
· Arm opens and closes with a spring mechanism, and stability is improved by applying constant tension in the opening direction.
· 2 types of stopper pins support 2 types of cam pulleys.
· The knurled grip is easy to grip and apply force.

Specifications of AE81

  • Product Type
    Engine Related
  • Overall Length(mm)
    450
  • Set Content
    Cam pulley hold wrench (main body): 1 pc, straight pin: 2 pcs, flanged pin: 2 pcs
  • Grip Width(mm)
    ø22
  • Mass(g)
    1,100
  • Specifications
    Pin pitch: 23 to 100 mm
Part Number
AE81
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,900.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1