(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crank Pulley Hold Wrench For Honda AE703A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE703A

  • Product Type
    Engine Related
  • Overall Length(mm)
    148
  • Applicable Diameter(mm)
    ø40
  • Insertion Angle(mm)
    12.7 sq.
  • Width(mm)
    56
  • Mass(g)
    400
  • Full height(mm)
    31
Part Number
AE703A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,600.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    148
  • Applicable Diameter(mm)
    ø40
  • Insertion Angle(mm)
    12.7 sq.
  • Width(mm)
    56
  • Mass(g)
    400
  • Full height(mm)
    31

Product Description

[Applications]
· Crank pulley stopper for Honda vehicles.
* This tool cannot pull out crank pulleys.
Use AE701 and AE702 (or CPU13) to remove the crank pulley.
[Scope]
· 2003 or older Honda Life (model JB5 to JB8).
* Incompatible with older Life models having 30 mm or smaller work space.

Specifications of AE703A

  • Product Type
    Engine Related
  • Overall Length(mm)
    148
  • Applicable Diameter(mm)
    ø40
  • Insertion Angle(mm)
    12.7 sq.
  • Width(mm)
    56
  • Mass(g)
    400
  • Full height(mm)
    31
Part Number
AE703A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,600.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1