- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Crank Pulley Hold Wrench For Honda AE703
Specifications of AE703
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 89
-
- Applicable Diameter(mm)
- ø40
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Width(mm)
- 60
-
- Mass(g)
- 450
-
- Full height(mm)
- 62
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,600.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 89
-
- Applicable Diameter(mm)
- ø40
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Width(mm)
- 60
-
- Mass(g)
- 450
-
- Full height(mm)
- 62
Product Description
[Applications]
· Crank pulley stopper for Honda vehicles.
* This tool cannot pull out crank pulleys.
Use AE701 and AE702 (or CPU13) to remove the crank pulley.
[Scope]
· Crank pulley with 50 mm width across flats used for Honda vehicles.
* Incompatible with some NSX models having 45 mm width across flats.
* Incompatible with older Life models having 30 mm or smaller work space.
Specifications of AE703
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 89
-
- Applicable Diameter(mm)
- ø40
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Width(mm)
- 60
-
- Mass(g)
- 450
-
- Full height(mm)
- 62
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,600.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?