Crank Pulley Puller (Manual Type)

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    Manual Type Crank Pulley Puller

    [Applications]
    · This tool is used to remove crank pulleys.
    * The Crank Pulley Holder (AE701) or Clamp Pulley Holding Plate (CPH1) is required when removing the crank pulley.
    * This tool cannot be used with the Claw Type Crank Pulley Puller (AE11).
    [Features]
    · Lightweight and compact, suitable for working in confined places.
    · Stroke is adjustable with 2 types of adapters.
    [Example of work]
    When using Crank Pulley Holder (AE701)
    (1) Set Crank Pulley Holder (AE701) in the crank pulley and remove the locking bolt.
    (2) Select a combination for adapters A and B and attach to the crank pulley holder.
    Select a combination for adapters A and B according to the crank pulley drawing stroke.
    (3) Stop the pulley with the spinner handle and turn the crank pulley puller screw with a 22 mm offset or drive tool to remove the crank pulley.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Crank Pulley Puller (Manual Type) | KTC(KYOTO TOOL) | MISUMI Thailand