- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Crank Pulley Double Power Wrench
(i)Caution
- This tool is a "dedicated tool for loosening."
Specifications of AE-10
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 862
-
- Set Content
- Square drive: Short 37 mm, long 80 mm 1 pc each, set bolt: M8 × 1.25 (head length 30 mm) 2 pc
-
- Dimension B(mm)
- 70
-
- Mass(g)
- 4,300
-
- Features
- Handle opening dimension: 125 to 116 mm, square drive angle: 12.7 mm
-
- Full height(mm)
- 60
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 22,092.00
฿ 17,673.60
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 862
-
- Set Content
- Square drive: Short 37 mm, long 80 mm 1 pc each, set bolt: M8 × 1.25 (head length 30 mm) 2 pc
-
- Dimension B(mm)
- 70
-
- Mass(g)
- 4,300
-
- Features
- Handle opening dimension: 125 to 116 mm, square drive angle: 12.7 mm
-
- Full height(mm)
- 60
Product Description
[Applications]
· This tool is used to loosen the crank pulley lock bolt in vehicles.
[Scope]
· Crank pulley vehicle with service tap. (The loosening torque is too high for use with a 3,000 cc or larger diesel engine, Toyota 3F or 1FZ type engine, Nissan VH type engine or RB26DETT type engine.)
· Usable with crank pulley vehicles having no service tap when used with AE701.
[Features]
· Use the spinner handle to loosen tight crank pulley lock bolts without using an impact wrench, etc.
· Perform smooth work without removing radiators or condensers.
Specifications of AE-10
-
- Product Type
- Engine Related
-
- Overall Length(mm)
- 862
-
- Set Content
- Square drive: Short 37 mm, long 80 mm 1 pc each, set bolt: M8 × 1.25 (head length 30 mm) 2 pc
-
- Dimension B(mm)
- 70
-
- Mass(g)
- 4,300
-
- Features
- Handle opening dimension: 125 to 116 mm, square drive angle: 12.7 mm
-
- Full height(mm)
- 60
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 22,092.00
฿ 17,673.60
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?