(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Belt Tensioner Wrench Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.
    · Do not use it for anything other than the intended purpose.

Specifications of ATE175

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Set Content
    Belt tensioner wrench (AE107-500), dedicated socket 14, 17, 19 mm (AE107-14W, 17W, 19W), 9.5 sq. drive (AE107-3A)
  • Mass(g)
    1,000
  • Features
    No. of gear teeth: 72
Part Number
ATE175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,420.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Set Content
    Belt tensioner wrench (AE107-500), dedicated socket 14, 17, 19 mm (AE107-14W, 17W, 19W), 9.5 sq. drive (AE107-3A)
  • Mass(g)
    1,000
  • Features
    No. of gear teeth: 72

Product Description

[Applications]
· Use this dedicated tool to loosen the tensioner when replacing the belt in vehicles with auto tensioner type drive belts (single belt type).
[Scope]
· Effective for Japanese mini cars, ordinary passenger cars and especially for minivans (FF vehicles).
[Features]
· Thin, dedicated long swing ratchet is suited for environments working on vehicles with auto tensioners. Even in a confined engine room, a large swing motion is possible without interfering with pulleys and other obstacles.
· Non-slip plastic grip is easy to grip and apply force, enabling easy work with damper type auto tensioners often used in FF vehicles with a high load.

Specifications of ATE175

  • Product Type
    Engine Related
  • Shape
    Double hex
  • Set Content
    Belt tensioner wrench (AE107-500), dedicated socket 14, 17, 19 mm (AE107-14W, 17W, 19W), 9.5 sq. drive (AE107-3A)
  • Mass(g)
    1,000
  • Features
    No. of gear teeth: 72
Part Number
ATE175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,420.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1