(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Tensioner Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.
    · Do not use it for anything other than the intended purpose.

Specifications of AE107-500

  • Product Type
    Engine Related
  • Overall Length(mm)
    510
  • Shape
    Double hex
  • Wrench Flats(mm)
    19
  • Grip Width(mm)
    ø36
  • Mass(g)
    850
  • Features
    No. of gear teeth: 72
  • Shaft length(mm)
    370
Part Number
AE107-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,990.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    510
  • Shape
    Double hex
  • Wrench Flats(mm)
    19
  • Grip Width(mm)
    ø36
  • Mass(g)
    850
  • Features
    No. of gear teeth: 72
  • Shaft length(mm)
    370

Product Description

[Applications]
· Use this dedicated tool to loosen the tensioner when replacing the belt in vehicles with auto tensioner type drive belts (single belt type).
[Scope]
· Effective for Japanese mini cars, ordinary passenger cars and especially for minivans (FF vehicles).
[Features]
· Thin, dedicated long swing ratchet is suited for environments working on vehicles with auto tensioners. Even in a confined engine room, a large swing motion is possible without interfering with pulleys and other obstacles.
· Non-slip plastic grip is easy to grip and apply force, enabling easy work with damper type auto tensioners often used in FF vehicles with a high load.

Specifications of AE107-500

  • Product Type
    Engine Related
  • Overall Length(mm)
    510
  • Shape
    Double hex
  • Wrench Flats(mm)
    19
  • Grip Width(mm)
    ø36
  • Mass(g)
    850
  • Features
    No. of gear teeth: 72
  • Shaft length(mm)
    370
Part Number
AE107-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,990.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1