(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Tensioner Wrench (Offset Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE107-260

  • Product Type
    Engine Related
  • Overall Length(mm)
    263
  • Applicable Diameter(mm)
    Bore diameter 19
  • Shape
    Double hex
  • Width(mm)
    26
  • Mass(g)
    375
  • Full height(mm)
    105
Part Number
AE107-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,540.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    263
  • Applicable Diameter(mm)
    Bore diameter 19
  • Shape
    Double hex
  • Width(mm)
    26
  • Mass(g)
    375
  • Full height(mm)
    105

Product Description

[Applications]
· Toyota 2.4 L (2AZ) equipped vehicle Vellfire, Alphard [May 2008 and later], Mark X ZiO, etc.
[Features]
· When used with the AE107-500, work can be performed in the optimum work posture even in confined work spaces.
· By designing the main body in an offset shape, surrounding obstacles can be avoided easily.
· Dedicated design supports models that can only be accessed from under the engine room.

Specifications of AE107-260

  • Product Type
    Engine Related
  • Overall Length(mm)
    263
  • Applicable Diameter(mm)
    Bore diameter 19
  • Shape
    Double hex
  • Width(mm)
    26
  • Mass(g)
    375
  • Full height(mm)
    105
Part Number
AE107-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,540.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1