(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cone Plug L Size Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE401-CPL

  • Product Type
    Engine Related
  • Width(mm)
    63
  • Features
    A cone plug L size adapter has been mounted on the radiator's filler port, enabling use in large import vehicles with a large inner diameter.
  • Full height(mm)
    45
Part Number
AE401-CPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Width(mm)
    63
  • Features
    A cone plug L size adapter has been mounted on the radiator's filler port, enabling use in large import vehicles with a large inner diameter.
  • Full height(mm)
    45

Product Description

[Features]
· This is an optional product for coolant chargers (AE401) compatible with radiator caps having an inner diameter of 34 to 40 mm.
· Applicable model (representative manufacturer): Volkswagen, Audi, Volvo (passenger cars), Rover (200 to 600, Freelander), Fiat, etc.

Specifications of AE401-CPL

  • Product Type
    Engine Related
  • Width(mm)
    63
  • Features
    A cone plug L size adapter has been mounted on the radiator's filler port, enabling use in large import vehicles with a large inner diameter.
  • Full height(mm)
    45
Part Number
AE401-CPL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,650.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1