(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Suction Nozzle For Oil Drainer (For GOD24B/GOD80B/GOD80E)

Metal Suction Nozzle For Oil Drainer (For GOD24B/GOD80B/GOD80E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,510.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GOD-5X700M
GOD-6X700M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension D
(mm)

฿ 1,510.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 5

฿ 1,732.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 6

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    750
  • Dimension ℓ(mm)
    700
  • Material
    Nozzle: brass

Product Description

[Features]
· Service part for GOD24B, GOD80B, GOD90B and GOD80E.

Part Number
GOD-5X700M
GOD-6X700M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension D
(mm)

฿ 1,510.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 5

฿ 1,732.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1