(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rolling Wedge Bar

Rolling Wedge Bar

You can add up to 6 items to the comparison list.

Loading...

Specifications of LZ1-450

  • Product Type
    Generic Tool
  • Overall Length(mm)
    410
  • Shaft Diameter(mm)
    ø16
  • Trusco Code
    807-0203
  • Mass(g)
    685
Part Number
LZ1-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,931.92

KTC HANDTOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    410
  • Shaft Diameter(mm)
    ø16
  • Trusco Code
    807-0203
  • Mass(g)
    685

Product Description

[Features]
· Multipurpose bar suitable for prying and expanding work.
· The round shaft with ratchet enables this product to be used also for centering holes.

Specifications of LZ1-450

  • Product Type
    Generic Tool
  • Overall Length(mm)
    410
  • Shaft Diameter(mm)
    ø16
  • Trusco Code
    807-0203
  • Mass(g)
    685
Part Number
LZ1-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,931.92

KTC HANDTOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1