1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cross Bit for Electric Impact Screwdrivers

Cross Bit for Electric Impact Screwdrivers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a cross bit with a hexagon width across flats of 1/4" (6.35 mm) which can be used with a cordless impact screwdriver (JTAE115).

 
Part Number
JP-1-100
JP-3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Overall length (L)
(mm)
Size

฿ 86.67

KTC HANDTOOL 1 Piece(s) 19 Day(s) 27100No.1

฿ 80.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 1450No.3

Loading...

  1. 1

Basic Information

Chuck Length (ℓ)(mm) 13