(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Torque Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • When using this product, do not tighten with a torque wrench. The torque wrench may be damaged as the set torque is exceeded.

Specifications of ATG30-1

  • Product Type
    Dial Type
  • Insertion Angle(mm)
    12.7 sq.
  • Dimension H(mm)
    55
  • Dimension A(mm)
    24.2
  • Dimension D(mm)
    78.5
  • Dimension L(mm)
    97
  • Dimension ℓ(mm)
    52
  • Dimension D(mm)
    4.8
  • Mass(g)
    365
Part Number
ATG30-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,060.34

KTC HANDTOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Dial Type
  • Insertion Angle(mm)
    12.7 sq.
  • Dimension H(mm)
    55
  • Dimension A(mm)
    24.2
  • Dimension D(mm)
    78.5
  • Dimension L(mm)
    97
  • Dimension ℓ(mm)
    52
  • Dimension D(mm)
    4.8
  • Mass(g)
    365

Product Description

[Features]
·Since you can measure with the small scale in increments of 5°, you can use it widely for various engines of respective manufacturers (It can be widely used not only for Japanese cars but also for imported cars)
[Applications]
·For measuring a tightening angle of plastic region tightening bolts (angle tightening bolts)

Specifications of ATG30-1

  • Product Type
    Dial Type
  • Insertion Angle(mm)
    12.7 sq.
  • Dimension H(mm)
    55
  • Dimension A(mm)
    24.2
  • Dimension D(mm)
    78.5
  • Dimension L(mm)
    97
  • Dimension ℓ(mm)
    52
  • Dimension D(mm)
    4.8
  • Mass(g)
    365
Part Number
ATG30-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,060.34

KTC HANDTOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1