Fluid Tester (Urea Water Compatible Type)

Brand :
KTC(KYOTO TOOL)

Caution

    Product Description

    Accessories: Syringe for fluid measurement, soft storage case (cloth)
    [Applications]
    · Measurement of urea concentration in the urea water used in emission control devices for large vehicles (scale A)
    · Measurement of coolant (LLC) freezing temperature (scale B)
    · Measurement of specific gravity of battery electrolytic fluid (scale C)
    [Features]
    · Measure just by placing some fluid on the prism surface and looking through the lens.
    [Measurement range]
    · Urea concentration: 15 to 40% (minimum scale 0.5%)
    · Coolant (LLC): Ethylene 0 to -50°C (minimum scale 5°C)
    · Battery fluid: 1.10 to 1.40 kg/e (minimum scale 0.01 kg/e)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat