(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CMD243 |
CMD353 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque adjustment range (N·m) |
Minimum graduation (N·m) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 33,680.00 ฿ 26,944.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 50 to 240 | - | 807-0113 | 1,330 | ||
฿ 34,287.00 ฿ 27,429.60 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 70 to 350 | 10 | 807-0114 | 1,340 |
[Features]
· Easy to read dial type scale.
· As a memory needle type, it enables easy reading of the measured value as well as work in places where the dial cannot be seen (back side etc.).
· Unique torsion bar method with excellent durability and accuracy is adopted.
· Supports measurement in both right and left directions. Measurementaccuracy is ±3% to both left and right and clears ISO standards.
· The 0 (zero) point position of the scale is on the center line of the main body, enabling high visibility and easy measurement of left torque.
· Includes a resin case for convenient storage.
Part Number |
---|
CMD243 |
CMD353 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque adjustment range (N·m) |
Minimum graduation (N·m) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 33,680.00 ฿ 26,944.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 50 to 240 | - | 807-0113 | 1,330 | ||
฿ 34,287.00 ฿ 27,429.60 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 70 to 350 | 10 | 807-0114 | 1,340 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?