(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brake Tool Extension Tool

Brake Tool Extension Tool

You can add up to 6 items to the comparison list.

Loading...

Specifications of GX13-E100

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    148
  • Head width(mm)
    φ20
  • Allowable Torque(N·m)
    25
  • Mass(g)
    180
  • Features
    Power Fit
Part Number
GX13-E100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,017.76

KTC HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    148
  • Head width(mm)
    φ20
  • Allowable Torque(N·m)
    25
  • Mass(g)
    180
  • Features
    Power Fit

Product Description

[Features]
· A replacement head for digital ratchet replacement head type.
· Optimal for torque management and removal work when installing automobile brake pipes and ABS actuators.

Specifications of GX13-E100

  • Product Type
    Replacement Head
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    148
  • Head width(mm)
    φ20
  • Allowable Torque(N·m)
    25
  • Mass(g)
    180
  • Features
    Power Fit
Part Number
GX13-E100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,017.76

KTC HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1