1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Sheet (YGJ-40)

KTC HANDTOOL

Cloth Sheet (YGJ-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please wear protective glasses when working.

Product Description

[Features]
· The number in the model number represents the grain size of the paper.

 
Part Number
YGJ-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 139.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 40

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Other
Width(mm) 228 Length(mm) 280

Please check the type/dimensions/specifications of the part YGJ-40 in the Cloth Sheet series.

Products with similar specification

Part Number
YGJ-120
YGJ-60
YGJ-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)

฿ 104.00

1 Piece(s) 11 Day(s) 120

฿ 120.00

1 Piece(s) 11 Day(s) 60

฿ 112.00

1 Piece(s) 11 Day(s) 80