(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double‑Headed Hammer (For Large Vehicles) UD9-1

Double‑Headed Hammer (For Large Vehicles) UD9-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of UD9-1

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    44
  • Head (length)(mm)
    118
  • Overall Length(mm)
    360
  • Head material
    Other
  • Size(lb)
    3
  • Trusco Code
    807-0804
  • Mass(g)
    1,500 (head part: 1,300)
Part Number
UD9-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,824.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    44
  • Head (length)(mm)
    118
  • Overall Length(mm)
    360
  • Head material
    Other
  • Size(lb)
    3
  • Trusco Code
    807-0804
  • Mass(g)
    1,500 (head part: 1,300)

Product Description

[Features]
· The UD9-2 features a non-slip handle.
*The handle is set as a service part.

Specifications of UD9-1

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    44
  • Head (length)(mm)
    118
  • Overall Length(mm)
    360
  • Head material
    Other
  • Size(lb)
    3
  • Trusco Code
    807-0804
  • Mass(g)
    1,500 (head part: 1,300)
Part Number
UD9-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,824.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1