(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Hammer TUD3S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of TUD3S

  • Product Type
    Double-ended hammer
  • Head (length)(mm)
    56
  • Overall Length(mm)
    180
  • Trusco Code
    807-0786
  • Mass(g)
    70
Part Number
TUD3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 821.06

KTC HANDTOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Double-ended hammer
  • Head (length)(mm)
    56
  • Overall Length(mm)
    180
  • Trusco Code
    807-0786
  • Mass(g)
    70

Product Description

[Features]
· The interchangeable heads (iron/resin/brass) allow for use in different applications.
· Screw-in type head.
· Ideal for press fitting various types of oil seal and small bearings as well as for adding or removing split pins.
· Includes a single resin head and a single brass head.

Specifications of TUD3S

  • Product Type
    Double-ended hammer
  • Head (length)(mm)
    56
  • Overall Length(mm)
    180
  • Trusco Code
    807-0786
  • Mass(g)
    70
Part Number
TUD3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 821.06

KTC HANDTOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1