(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Scissors

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP-175

  • Product Type
    Nail puller
  • Overall Length
    180
  • Nominal Dimensions(mm)
    175
Part Number
AP-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,839.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    180
  • Nominal Dimensions(mm)
    175

Product Description

[Features]
· Special steel that has been induction hardened, giving excellent sharpness and durability.
· The back of the blade has been formed into a special shape to prevent "distortion" and "bending" from occurring on the cutting surface.
· The fulcrum bolt includes a special washer to automatically obtain the optimal sharpness by preventing loosening.

Specifications of AP-175

  • Product Type
    Nail puller
  • Overall Length
    180
  • Nominal Dimensions(mm)
    175
Part Number
AP-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,839.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1