(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
D8M-5 |
D8M-6 |
D8M-510 |
D8M-515 |
D8M-615 |
D8M-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade thickness (mm) B2 | Dimension D (mm) |
Dimension D (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 170 | 807-0134 | 55 | ||
฿ 362.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 215 | 807-0137 | 100 | ||
฿ 284.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 195 | 807-0135 | 60 | ||
฿ 319.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 245 | 807-0136 | 70 | ||
฿ 429.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 265 | 807-0138 | 110 | ||
฿ 442.00 |
HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 315 | 807-0139 | 125 |
[Features]
· A round grip optimally shaped for pushing and turning which doesn't hurt the palm of your hand.
· Uses environmentally-friendly material (elastomer) for a lightweight grip that does not feel sticky.
· A green grip color indicates a straight-slot bit.
· The shaft is a non-through type with a magnetic tip.
Part Number |
---|
D8M-5 |
D8M-6 |
D8M-510 |
D8M-515 |
D8M-615 |
D8M-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade thickness (mm) B2 | Dimension D (mm) |
Dimension D (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 170 | 807-0134 | 55 | ||
฿ 362.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 215 | 807-0137 | 100 | ||
฿ 284.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 195 | 807-0135 | 60 | ||
฿ 319.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.75 | 32 | 5.5 | 245 | 807-0136 | 70 | ||
฿ 429.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 265 | 807-0138 | 110 | ||
฿ 442.00 |
HANDTOOL | 1 Piece(s) | 11 Day(s) | 0.95 | 40 | 6.3 | 315 | 807-0139 | 125 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?